Skip to main content

Overview

This multi-core SoC is built around three ARM11™ MPCores™ delivering excellent processing performance up to 1440MIPS (when operating at 400MHz) and integrates on-chip high-performance graphics functions and high-speed serial interfaces such as PCI Express and serial ATA. It delivers on a single chip composite video output for rear-seat entertainment (RSE), an LCD controller with dual-display support, and audio routing functionality employing multi-channel I2S and a MediaLB interface. The on-chip audio and video ADC/DAC functions also contribute to reduced system cost.

System Block Diagram

EC-4260System Block Diagram

Specifications

Item EC-4260 Specifications
Type name µPD35003-MNA
Power supply voltage 1.25 V (internal)/3.3 V, 1.5 V, 1.8V (external)
Maximum operating frequency 400MHz
Processing performance 1440MIPS (at 400 MHz)
CPU core ARM11™ MPCore™×3
On-chip RAM Local Memory: 8Kbytes
Cache memory 32 Kbytes instruction/32 Kbytes data (each CPU), 4-way set associative type, built-in snoop control unit for cache coherency
External memory Support for connecting a channel of DDR3-SDRAM (DDR1066) modules with 16-bit bus width
Max. operating frequency: 533 MHz Support for direct connection of SRAM or ROM to expansion bus
Extension bus Address space: 64 Mbytes × 6
Main on-chip peripheral functions
  • 2D/3D graphics engine
  • Display unit × 2 channels
  • Video input interface × 3 channels
  • Serial ATA interface
  • SD host interface × 3 channels
  • I/O for sound interfaces × 6 channels
  • USB 2.0 Host/Function interface
  • PCI Express interface
  • Dedicated DMAC × 52 channels
  • Controller Area Network (CAN) interface × 2 channels
  • Media local bus interface × 1 channel
  • UART x 8 channels
  • I2Cbus interface× 2 channels
  • Clock serial interface x 8 channels
  • Timer × 4 channels
  • A/D converter interface (12-bit) × 12 channels
  • Video A/D converter interface (10-bit) × 4 channels
  • Video D/A converter interface (10-bit) × 1 channel
  • Interrupt controller
  • Real-time clock
  • Debugging Function (JTAG, ETM trace)
Power-down modes
  • Wait mode
  • Standby/Standby+ mode
  • Dormant mode
Package 720-pin BGA (27mm×27mm)

*ARM is a registered trademark of ARM Ltd. ARM11 and MPCore are trademarks of of ARM Ltd.
All other trademarks or registered trademarks are the property of their respective owners.

Renesas Automotive Product Catalog


End of content

Back To Top